![Mini split system air conditioner](/content/dam/te-com/images/appliances/global/story-hero-rendition/air-conditioner-mini-split-r.jpg/jcr:content/renditions/hero-story.jpg)
Application
Keep your cool
Reduction of electricity consumption drives new designs. TE offers connectors, sensors, relays, heat shrink tubing and more to enable your latest, most efficient air conditioner designs. TE also offers hermetic compressor interfaces that can integrate the termination of the magnet wire as well as the drive control wires.
Click on the Explore tabs to see more products that will expand the efficiency of the applications. Between harnesses, main control and user interface, outdoor control, fan/blower, temperature switch/sensor, and 4-way valve, TE Connectivity offers a variety of connectors, relays, and more that will maximize efficiency for air conditioner designs. Each Explore tab offers a diverse selection of products for all you application needs.
Harness
The wiring harness interconnects the PCB to the various components throughout the air conditioner. It is a collection of wiring terminals and connectors that sends signals and power to the motor, switches, and sensors. A typical wire and harness would include power and signal connectors, terminals and splices, and heat shrink tubing.
Harness
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock connector system](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Harness
Economy Power (EP) Connector
Economy Power (EP) II and EP 2.5 connectors offer two levels of mechanical and electrical reliability. A true locking latch prevents the plug housing and post header from vibrating apart. An optional Terminal Position Assurance (TPA) device helps assure terminal seating.
![Economy power (EP) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/economy-power-connector-carousel-1024x500.jpg)
Harness
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Harness
Universal MATE-N-LOK Connector
Numerous options include circular, flanged, bulkhead, sealed and colored housings in various materials (including Glow Wire compliant). Housings feature positive polarization, positive locking and rear cavity identification for easy, error resistant assembly.
![Universal MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/universal-mate-n-lok-carousel-1024x500.jpg)
Harness
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
Harness
Single Wall Heat-Shrinkable Tubing
Single wall heat-shrinkable tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Products range in flexibility from very flexible to semi-rigid and are available in a myriad of colors.
![Single wall heat-shrinkable tubing](/content/dam/te-com/images/appliances/global/product-carousel-images/swfr_carousel_1024-500.jpg)
Harness
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Harness
Dual Wall Heat-Shrinkable Tubing
Protect against moisture and corrosion with dual wall tubing, while insulating and providing mechanical protection. During installation, an adhesive or encapsulant lining melts and flows, creating a moisture-resistant protective barrier.
![Dual wall heat shrinkable tubing](/content/dam/te-com/images/appliances/global/product-carousel-images/dual-wall-flame-retard-tubing-carousel-1024x500.jpg)
Harness
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Harness
Splices
Whether you need to splice 30 AWG solid copper magnet wire or 4/0 stranded aluminum wire, we offer a solution. Choose from crimp, insulation displacement connection (IDC) or other types of splice technology applied manually or with semi- or fully-automated equipment.
![Splices](/content/dam/te-com/images/appliances/global/product-carousel-images/splices-carousel-1024x500.jpg)
Harness
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Harness
FASTON Terminals
Speed of application, uniform reliability, and low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Main control and user interface
The PCB is responsible for controlling the temperatures, moto's functionality and the overall air conditioning cycle. On a typical PCB, you will see wire-to-board power and signal interconnects, relays, and sockets.
Main control and user interface
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock connector system](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Main control and user interface
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
Main control and user interface
Economy Power (EP) Connector
Economy Power (EP) II and EP 2.5 connectors offer two levels of mechanical and electrical reliability. A true locking latch prevents the plug housing and post header from vibrating apart. An optional Terminal Position Assurance (TPA) device helps assure terminal seating.
![Economy power (EP) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/economy-power-connector-carousel-1024x500.jpg)
Main control and user interface
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Main control and user interface
Signal Double Lock (SDL) Connector
The signal double lock (SDL) connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers in both standard and high profile versions.
![Signal double lock (SDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/signal-double-lock-carousel-1024x500.jpg)
Main control and user interface
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Main control and user interface
Power Double Lock (PDL) Connector
Power double lock (PDL) connectors are available in wire-to-wire and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers.
![Power double lock (PDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-double-lock-carousel-1024x500.jpg)
Main control and user interface
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Main control and user interface
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Main control and user interface
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Main control and user interface
PC Board Relays
Our PC board relays offer ratings from signal level up through 30A in various contact configurations. A broad range of coil options, termination types and enclosure styles expand design flexibility.
![PC board relays](/content/dam/te-com/images/appliances/global/product-carousel-images/relays_carousel_1024-500.jpg)
Outdoor control
TE offers hermetic compressor interfaces that can integrate the termination of the magnet wire as well as the drive control wires and circuit protection.
Outdoor control
Cluster Blocks
Cluster blocks offer low-cost, fully insulated, quick-connect attachments for sealed hermetic header pins on compressors. They are available to fit .090 [2.29] and .125 [3.18] diameter pins. An AMPLIVAR contact is available for .090 [2.29] and .125 [3.18] diameter pins.
![Cluster blocks](/content/dam/te-com/images/appliances/global/product-carousel-images/cluster-block-carousel-1024x500.jpg)
Outdoor control
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Outdoor control
Magnet Wire Terminals and Splices
We offer a broad range of terminals and splices specifically designed for magnet wire whether you are using copper wire, aluminum wire or a combination. Matched with our application tooling, they can offer high-throughput solutions for your manufacturing environment.
![Magnet wire terminals and splices](/content/dam/te-com/images/appliances/global/product-carousel-images/mag-mate_carousel_1024-500.jpg)
Outdoor control
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.
![Potentiometers](/content/dam/te-com/images/industrial/global/products/potentiometers-1024x500.jpg)
Outdoor control
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Outdoor control
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Outdoor control
RAST Compliant Connector
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connector](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Outdoor control
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Fan / blower motor
All air conditioning units have an electric fan or blower to distribute cooled air to the room. Magnet wire terminals or splices are used to connect the winding of the fan or blower motor to the power source or to a motor control board. These can be individual terminations or can be integrated into one-piece connector or motor I/O assembly for faster assembly.
Fan / blower motor
Magnet Wire Terminals and Splices
We offer a broad range of terminals and splices specifically designed for magnet wire whether you are using copper wire, aluminum wire or a combination. Matched with our application tooling, they can offer high-throughput solutions for your manufacturing environment.
![Magnet wire terminals and splices](/content/dam/te-com/images/appliances/global/product-carousel-images/mag-mate_carousel_1024-500.jpg)
Fan / blower motor
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Fan / blower motor
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Fan / blower motor
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.
![Potentiometers](/content/dam/te-com/images/industrial/global/products/potentiometers-1024x500.jpg)
Fan / blower motor
RAST Compliant Connector
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Fan / blower motor
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Fan / blower motor
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Temperature switch / sensor
More robust than in other appliance applications, these connections sense the temperature and send the data to PCB sensor. A thermostat is set at the desired temperature and a sensor controls the compressor to maintain this set temperature. Temperature switches and sensors are connected to the wiring harness using individual terminals.
Power Triple Lock (PTL) Connector
Signal Double Lock (SDL) Connector
Chassis Mount Resistors
Power Double Lock (PDL) Connector
Through-Hole Resistors
Mini-Universal MATE-N-LOK Connector
Tactile Switches
Micro MATE-N-LOK Connector
DIP & SIP Switches
FASTON Terminals
RAST Compliant Connectors
Humidity Sensors
Temperature switch / sensor
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock (PTL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Temperature switch / sensor
Signal Double Lock (SDL) Connector
The signal double lock (SDL) connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers in both standard and high profile versions.
![Signal double lock (SDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/signal-double-lock-carousel-1024x500.jpg)
Temperature switch / sensor
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Temperature switch / sensor
Power Double Lock (PDL) Connector
Power double lock (PDL) connectors are available in wire-to-wire and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers.
![Power double lock (PDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-double-lock-carousel-1024x500.jpg)
Temperature switch / sensor
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Temperature switch / sensor
Mini-Universal MATE-N-LOK Connector
The Mini-Universal MATE-N-LOK connector system is a compact and durable connector system that utilizes a combination of pins and sockets intermixed in the plug and cap housings to achieve maximum electrical performance in a .163” [4.14mm] centerline.
![Mini-Universal MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/mini-universal-mate-n-lok-carousel-1024x500.jpg)
Temperature switch / sensor
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Temperature switch / sensor
Micro MATE-N-LOK Connector
Low profile micro MATE-N-LOK connectors have a vertical height of less than 4.7mm – about 45% lower than other members of the product family. These soft-shell connectors include right-angle surface-mount headers and mating cable connectors.
![Micro MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/micro-mate-n-lok-carousel-1024x500.jpg)
Temperature switch / sensor
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Temperature switch / sensor
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Temperature switch / sensor
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Temperature switch / sensor
Humidity Sensors
Based on a unique capacitive cell, digital humidity sensors are specifically designed for high volume applications. These low power devices are ideal for OEM cost-sensitive applications with tight space constraints.
![Digital humidity sensors](/content/dam/te-com/images/appliances/global/product-carousel-images/humidity-sensor-carousel-1024x500.jpg)
4-way valve
The four-way valve is a fluid control valve whose body has four ports equally spaced round the valve chamber and the plug has two passages to connect adjacent ports.
4-way valve
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
4-way valve
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
4-way valve
RAST compliant connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
4-way valve
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
4-way valve
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
4-way valve
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
![Mini split system air conditioner](/content/dam/te-com/images/appliances/global/story-hero-rendition/air-conditioner-mini-split-r.jpg/jcr:content/renditions/hero-story.jpg)
Application
Keep your cool
Reduction of electricity consumption drives new designs. TE offers connectors, sensors, relays, heat shrink tubing and more to enable your latest, most efficient air conditioner designs. TE also offers hermetic compressor interfaces that can integrate the termination of the magnet wire as well as the drive control wires.
Click on the Explore tabs to see more products that will expand the efficiency of the applications. Between harnesses, main control and user interface, outdoor control, fan/blower, temperature switch/sensor, and 4-way valve, TE Connectivity offers a variety of connectors, relays, and more that will maximize efficiency for air conditioner designs. Each Explore tab offers a diverse selection of products for all you application needs.
Harness
The wiring harness interconnects the PCB to the various components throughout the air conditioner. It is a collection of wiring terminals and connectors that sends signals and power to the motor, switches, and sensors. A typical wire and harness would include power and signal connectors, terminals and splices, and heat shrink tubing.
Harness
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock connector system](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Harness
Economy Power (EP) Connector
Economy Power (EP) II and EP 2.5 connectors offer two levels of mechanical and electrical reliability. A true locking latch prevents the plug housing and post header from vibrating apart. An optional Terminal Position Assurance (TPA) device helps assure terminal seating.
![Economy power (EP) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/economy-power-connector-carousel-1024x500.jpg)
Harness
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Harness
Universal MATE-N-LOK Connector
Numerous options include circular, flanged, bulkhead, sealed and colored housings in various materials (including Glow Wire compliant). Housings feature positive polarization, positive locking and rear cavity identification for easy, error resistant assembly.
![Universal MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/universal-mate-n-lok-carousel-1024x500.jpg)
Harness
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
Harness
Single Wall Heat-Shrinkable Tubing
Single wall heat-shrinkable tubing insulates, provide strain relief, and protects against mechanical damage and abrasion. Products range in flexibility from very flexible to semi-rigid and are available in a myriad of colors.
![Single wall heat-shrinkable tubing](/content/dam/te-com/images/appliances/global/product-carousel-images/swfr_carousel_1024-500.jpg)
Harness
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Harness
Dual Wall Heat-Shrinkable Tubing
Protect against moisture and corrosion with dual wall tubing, while insulating and providing mechanical protection. During installation, an adhesive or encapsulant lining melts and flows, creating a moisture-resistant protective barrier.
![Dual wall heat shrinkable tubing](/content/dam/te-com/images/appliances/global/product-carousel-images/dual-wall-flame-retard-tubing-carousel-1024x500.jpg)
Harness
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Harness
Splices
Whether you need to splice 30 AWG solid copper magnet wire or 4/0 stranded aluminum wire, we offer a solution. Choose from crimp, insulation displacement connection (IDC) or other types of splice technology applied manually or with semi- or fully-automated equipment.
![Splices](/content/dam/te-com/images/appliances/global/product-carousel-images/splices-carousel-1024x500.jpg)
Harness
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Harness
FASTON Terminals
Speed of application, uniform reliability, and low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Main control and user interface
The PCB is responsible for controlling the temperatures, moto's functionality and the overall air conditioning cycle. On a typical PCB, you will see wire-to-board power and signal interconnects, relays, and sockets.
Main control and user interface
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock connector system](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Main control and user interface
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
Main control and user interface
Economy Power (EP) Connector
Economy Power (EP) II and EP 2.5 connectors offer two levels of mechanical and electrical reliability. A true locking latch prevents the plug housing and post header from vibrating apart. An optional Terminal Position Assurance (TPA) device helps assure terminal seating.
![Economy power (EP) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/economy-power-connector-carousel-1024x500.jpg)
Main control and user interface
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Main control and user interface
Signal Double Lock (SDL) Connector
The signal double lock (SDL) connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers in both standard and high profile versions.
![Signal double lock (SDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/signal-double-lock-carousel-1024x500.jpg)
Main control and user interface
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Main control and user interface
Power Double Lock (PDL) Connector
Power double lock (PDL) connectors are available in wire-to-wire and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers.
![Power double lock (PDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-double-lock-carousel-1024x500.jpg)
Main control and user interface
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Main control and user interface
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Main control and user interface
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Main control and user interface
PC Board Relays
Our PC board relays offer ratings from signal level up through 30A in various contact configurations. A broad range of coil options, termination types and enclosure styles expand design flexibility.
![PC board relays](/content/dam/te-com/images/appliances/global/product-carousel-images/relays_carousel_1024-500.jpg)
Outdoor control
TE offers hermetic compressor interfaces that can integrate the termination of the magnet wire as well as the drive control wires and circuit protection.
Outdoor control
Cluster Blocks
Cluster blocks offer low-cost, fully insulated, quick-connect attachments for sealed hermetic header pins on compressors. They are available to fit .090 [2.29] and .125 [3.18] diameter pins. An AMPLIVAR contact is available for .090 [2.29] and .125 [3.18] diameter pins.
![Cluster blocks](/content/dam/te-com/images/appliances/global/product-carousel-images/cluster-block-carousel-1024x500.jpg)
Outdoor control
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Outdoor control
Magnet Wire Terminals and Splices
We offer a broad range of terminals and splices specifically designed for magnet wire whether you are using copper wire, aluminum wire or a combination. Matched with our application tooling, they can offer high-throughput solutions for your manufacturing environment.
![Magnet wire terminals and splices](/content/dam/te-com/images/appliances/global/product-carousel-images/mag-mate_carousel_1024-500.jpg)
Outdoor control
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.
![Potentiometers](/content/dam/te-com/images/industrial/global/products/potentiometers-1024x500.jpg)
Outdoor control
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Outdoor control
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Outdoor control
RAST Compliant Connector
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connector](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Outdoor control
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Fan / blower motor
All air conditioning units have an electric fan or blower to distribute cooled air to the room. Magnet wire terminals or splices are used to connect the winding of the fan or blower motor to the power source or to a motor control board. These can be individual terminations or can be integrated into one-piece connector or motor I/O assembly for faster assembly.
Fan / blower motor
Magnet Wire Terminals and Splices
We offer a broad range of terminals and splices specifically designed for magnet wire whether you are using copper wire, aluminum wire or a combination. Matched with our application tooling, they can offer high-throughput solutions for your manufacturing environment.
![Magnet wire terminals and splices](/content/dam/te-com/images/appliances/global/product-carousel-images/mag-mate_carousel_1024-500.jpg)
Fan / blower motor
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Fan / blower motor
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Fan / blower motor
Potentiometers
A potentiometer is a manually adjustable variable resistor that allows you to change and regulate the current flowing through a resistor.
![Potentiometers](/content/dam/te-com/images/industrial/global/products/potentiometers-1024x500.jpg)
Fan / blower motor
RAST Compliant Connector
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Fan / blower motor
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Fan / blower motor
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Temperature switch / sensor
More robust than in other appliance applications, these connections sense the temperature and send the data to PCB sensor. A thermostat is set at the desired temperature and a sensor controls the compressor to maintain this set temperature. Temperature switches and sensors are connected to the wiring harness using individual terminals.
Power Triple Lock (PTL) Connector
Signal Double Lock (SDL) Connector
Chassis Mount Resistors
Power Double Lock (PDL) Connector
Through-Hole Resistors
Mini-Universal MATE-N-LOK Connector
Tactile Switches
Micro MATE-N-LOK Connector
DIP & SIP Switches
FASTON Terminals
RAST Compliant Connectors
Humidity Sensors
Temperature switch / sensor
Power Triple Lock (PTL) Connector
The power triple lock (PTL) connector system offers high performance with a functional design. From the audible lock to the many added customer benefits, the power triple lock connector system has been specifically developed for better power and signal applications.
![Power triple lock (PTL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-triple-lock_carousel_1024-500.jpg)
Temperature switch / sensor
Signal Double Lock (SDL) Connector
The signal double lock (SDL) connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers in both standard and high profile versions.
![Signal double lock (SDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/signal-double-lock-carousel-1024x500.jpg)
Temperature switch / sensor
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
Temperature switch / sensor
Power Double Lock (PDL) Connector
Power double lock (PDL) connectors are available in wire-to-wire and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers.
![Power double lock (PDL) connector](/content/dam/te-com/images/appliances/global/product-carousel-images/power-double-lock-carousel-1024x500.jpg)
Temperature switch / sensor
Through-Hole Resistors
A through-hole resistor is a fixed resistor that has long, pliable leads that can be stuck into a breadboard or hand- or wave-soldered into a printed circuit board. A through-hole resistor is used to reduce the flow of electrical current within a circuit. It’s commonly composed of carbon film, metal film, metal oxide film, thick film, or wirewound.
![Through-Hole Resistors](/content/dam/te-com/images/industrial/global/products/through-hole-resistors-1024x500.jpg)
Temperature switch / sensor
Mini-Universal MATE-N-LOK Connector
The Mini-Universal MATE-N-LOK connector system is a compact and durable connector system that utilizes a combination of pins and sockets intermixed in the plug and cap housings to achieve maximum electrical performance in a .163” [4.14mm] centerline.
![Mini-Universal MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/mini-universal-mate-n-lok-carousel-1024x500.jpg)
Temperature switch / sensor
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)
Temperature switch / sensor
Micro MATE-N-LOK Connector
Low profile micro MATE-N-LOK connectors have a vertical height of less than 4.7mm – about 45% lower than other members of the product family. These soft-shell connectors include right-angle surface-mount headers and mating cable connectors.
![Micro MATE-N-LOK connector](/content/dam/te-com/images/appliances/global/product-carousel-images/micro-mate-n-lok-carousel-1024x500.jpg)
Temperature switch / sensor
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
Temperature switch / sensor
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
Temperature switch / sensor
RAST Compliant Connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
Temperature switch / sensor
Humidity Sensors
Based on a unique capacitive cell, digital humidity sensors are specifically designed for high volume applications. These low power devices are ideal for OEM cost-sensitive applications with tight space constraints.
![Digital humidity sensors](/content/dam/te-com/images/appliances/global/product-carousel-images/humidity-sensor-carousel-1024x500.jpg)
4-way valve
The four-way valve is a fluid control valve whose body has four ports equally spaced round the valve chamber and the plug has two passages to connect adjacent ports.
4-way valve
FASTON Terminals
Speed of application – uniform reliability – low per-line cost. These advantages have made our FASTON connector products the industry leader in appliances. With 60+ years of experience providing quick connects, we constantly strive to introduce new and improved types.
![FASTON terminals](/content/dam/te-com/images/appliances/global/product-carousel-images/faston-carousel-1024x500.jpg)
4-way valve
Chassis Mount Resistors
A chassis mount resistor is designed to promote heat loss and cooling. This resistor is manufactured using wirewound resistor technology and features a ceramic core that is molded into an extruded aluminum chassis mount housing.
![Chassis Mount Resistors](/content/dam/te-com/images/industrial/global/products/chassis-panel-mount-resistors-1024x500.jpg)
4-way valve
RAST compliant connectors
Connectors meeting RAST 2.5 and RAST 5 standards are high quality solutions that can help reduce your applied cost while supporting industrial and appliance safety standards. The portfolio includes several sizes, colors, footprint layouts, locking and plating options.
![RAST compliant connectors](/content/dam/te-com/images/appliances/global/product-carousel-images/rast-5-crimp-carousel-1024x500.jpg)
4-way valve
DIP & SIP Switches
A DIP switch is a manual electronic package that is composed of a series of tiny switches. It has a rectangular casing and two parallel rows of connecting terminals. A SIP switch is a computer chip package that has a single row of connection pins.
![DIP & SIP Switches](/content/dam/te-com/images/industrial/global/products/dip-&-sip-switches-1024x500.jpg)
4-way valve
Surface Mount Resistors
A surface mount resistor is a tiny rectangular ceramic body with silver conductive edges on either end. They provide the same functionality as the more traditional axially leaded resistors but has a lower power dissipation capacity and oftentimes a lower stray inductance and capacity.
![Surface Mount Resistors](/content/dam/te-com/images/industrial/global/products/surface-mount-resistors-1024x500.jpg)
4-way valve
Tactile Switches
Tactile switches provide tactile feedback to the user when the switch or button makes contact with the control panel underneath, which is usually a printed circuit board.
![Tactile Switches](/content/dam/te-com/images/industrial/global/products/tactile-switches-1024x500.jpg)